Keypad, 1 Button, ON/OFF, Controller
PLVSW-1LW
Low Voltage Switch, 1 Button. Compatible with 1 Button Color Change Kits (RDGSW-1Ex). Color: White. Includes a matching screwless snap-on wall plate.
Low Voltage Keypads are Decora® devices for controlling non-dimmable and dimmable luminaries connected to Smart Ceiling Mount Sensors (CMS).
Specifications
Instruction Sheet
Technical Information
-
General Information
UPC : 078477706565
Product
Product Line : Smart Sensor
Product Type : Keypad
Number of Buttons : 1
Color : White
Warranty : Limited 5-Year Warranty
Electrical Specifications
Input Voltage : 0-28 VDC, 2 mA-10 mA
Wiring : Low voltage Class 2 wiring, max wiring distance 800 feet
Environmental Specifications
Operating Temperature : 32 to 104°F (0 to 40°C)
Storage Temperature : 14 to 158°F (-10 to 70°C)
Relative Humidity : 0-90% non-condensing
Standards and Certifications
Listing : cUL listed, NOM certified, RoHS compliant, NY LLC48 compliant
Features & Benefits
- Function description: – ON—all lights overridden to FULL ON – Bright - raise light levels with press hold or multiple press, temporary override of daylight harvesting level - Dim—lower light levels with press hold or multiple press, temporary override of daylight harvesting level – OFF—turn off lights
- Designer Decora styling complements any interior for sleek aesthetics
- Keypads utilize industry standard buttons for room lighting control