Photocell, Outdoor, Side View
PCOUT-SV
Photocell, Outdoor, Side View 0-30 Foot Candles (MFG Range 0, 3, 30, 300, 600FC), Outdoor IP20 Rating, +24VDC Supply, +0-10VDC Output, Title 24 Compliant, ASHRAE 90.1 Compliant.
Leviton photocell sensors precisely monitor either task or ambient light levels. As part of a Leviton lighting and energy solution, photocells work with other components in the system to automatically adjust light levels to a userdefined level. Photocells are most suitable for installation in rooms with windows and open spaces receiving substantial ambient light. Photocells must be hardwired to a compatible Leviton lighting control system. The photocell measures ambient light in a specific area and sends this data to a dimmer or relay that, in turn, adjusts fixtures to a constant lighting level as measured in that specific area. Daylight harvesting is achieved as lights in a room (with windows or significant, artificial ambient light) automatically brighten or dim depending on how much light the photocell detects.
Product Information
Electrical Specifications
Voltage Type : Low Voltage
Product Features
Product Line : Photocell
Product Type : Outdoor Photocell
- Outdoor photocells are IP54 rated to guarantee ultimate protection from dirt, dust, oil and other non-corrosive material for applications where wall mounting is required yet the view should be of the lighting entering the space through a top/side and/or face of the photocell. Reference placement diagrams.
- Default setting = 0-30FC sensing range; can be field configured with a jumper for a 3FC, 30FC, 300FC, or 600FC max sensing range
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mounted Occupancy Sensors and Room Controllers
- Smart Sensors
- Smart Fixture Mount Sensors