PARML-PW
                                DISCONTINUED
                                
                                
                            
                        Discontinued Product. Multi-Lens PAR fixture, white, with 15A 5-15 PBG plug. Include C-clamp, color frame, and (4) lenses: VNSP,NSP, MFL, & WFL
Leviton’s Multi-Lens PAR fixture offers the economies of a par style fixture with the flexibility of multiple lenses to achieve different field angles.UPC Code: 078477438923
                            Country of Origin : China
                            
                            
                          Product Information
- Electrical Specifications - Voltage : 100/240 VAC 
- Product Features - Lamp Type : Incandescent - Product Category : Fixtures - Product Line : PARML - Product Type : Multi-Lens PAR - Style : PARML 
- Rugged die-cast aluminum construction
- Tool free access to reflector, lens, and lamp replacement
- Thermally insulated knobs
- Gel frame retainer clip
- ETL listed
- 120-240V, 50/60Hz
- Up to 750W
- Tool free lens changes
- Insulated lens rotating ring
- 36” high temperature lead
- Four lenses provided: Very Narrow Spot (round beam), Narrow Spot (round beam), Medium Flood (oval beam), Wide Flood (oval beam)
- The removable, two-slot accessory holder has a self-closing, self-locking latch for safety
- Parabolic reflector made of high-grade aluminum, polished to a mirror finish
- Positive locking dog on yoke
- G9.5 medium two-pin lamp holder accepts a wide variety of non-proprietary lamps
- Lower wattage lamps drastically reducing power consumption while simultaneously increasing dimmer capacity
- Accepts standard 10” accessories