Occupancy Sensor, Multi-Technology (PIR Sensor / Ultrasonic Sensor), 3x3 Wall Switch, 223m2, 120-240V, White, Self-Adaptive, Decora®
OSSMT-MFW
Product Line: OSSMT, Form Factor: 3x3, Technology: Multi-Technology PIR/Ultrasonic, Switch Type: Single-Pole, Mounting: Wall Switch, Device Type: Occupancy Sensor, Coverage (Sq.Ft.): 223m2, Voltage: 120/208/220/230/240VAC, 50/60Hz, Pattern: 180°, Color: White, Neutral Wire Connection: Required, Warranty: 5-Year Limited
The OSSMT is preset to deliver optimum performance in a wide variety of applications without requiring any adjustments during installation. Exclusive self-adjusting operating features will automatically compensate for real-time occupancy patterns to provide maximum convenience and energy savings. A wallbox occupancy sensor switch is a lighting control also known as a motion sensor or motion detector, part number OSSMT-MFW.
Do you have a question about an occupancy sensor or vacancy sensor?
Color: White
Product Information
- Electrical Specifications - Frequency : 50/60Hz - Load Rating : 6A-6AX 250V~ 720-1440W/VA, 120-240V - Neutral Wire Connection : Required - Voltage : 120/240 VAC 
- Environmental Specifications - Operating Temperature : 0°C to 40°C - Relative Humidity : 20% to 90% non-condensing - Storage Temperature Range : -10° to 85°C (14° to 185°F) 
- Mechanical Specifications - Form Factor : 3x3 - Mounting Type : Wall Switch - Size : Height 103.12mm (4.06"), Width 44.45mm (1.75"), Depth 46.99mm (1.85"), Install Depth 34.37mm (1.35"), Install Height 67.26mm (2.65") - Switch Type : Single-Pole 
- Performance Specifications - Coverage (Sq.Ft.) : 223m2 - Pattern : 180° 
- Product Features - Application : Retrofit, Private and Executive Offices, Conference Rooms, Storage Areas, Restrooms, Classrooms, Lounges, Training Areas, Multi-Location Switching - Color : White - Device Type : Occupancy Sensor - Grade : Commercial - Mounting : Wall Switch - Product Line : OSSMT - Sensor Technology : Multi-Technology: Passive Infrared (PIR)/Ultrasonic (US) - Sensor Type : Occupancy - Time Delay : 30s-30m 
- Standards and Certifications - Listings : CE 
- Type - Product Type : Occupancy Sensor 
- Warranty - Warranty : 5-Year Limited 
- Fast, simple Installation: Fits in a standard wall box and replaces a single-pole wall-switch; neutral and no neutral options available.
- Convenient Pushbutton provides manual-ON/OFF light switching at any time.
- Segmented Fresnel lens provides optimum sensitivity and performance. Designed with an extensive “minor motion” area where even slight body movements will be detected.
- Vandal resistant PIR lens.
- Adjustable horizontal field-of-view (PIR may be adjusted between 180° and 60° of arc by using integral blinders located on either side of the lens). No masking required.
- Manual-ON/auto-OFF mode for installations where manual-ON switching is required but auto-OFF switching is still desired.
- Red LED indicator light flashes when sensor detects motion to verify detection is active. Green flashes for ultrasonic, red flashes for PIR.
- Time: The delayed OFF time is preset at 30 minutes in the Auto Adapting mode. A choice of four delayed-OFF time settings are available: 30-seconds (for walking test purposes only), 10, 20, and 30 minutes for fixed time and auto adapting. The LED will flash when the adjusting knob is set to the indicated time value.
- Ambient Light Recognition: Integrated light sensor prevents lights from turning on when the room is adequately illuminated by natural light.
- Self-Adaptive Technology: Callbacks for adjustment are eliminated. Time delay and sensitivity settings are continually adjusted to occupant patterns of use in auto adapt mode.
- Exclusive Walk-through Feature provides increased energy savings by not leaving the lights ON for an extended period after only momentary occupancy.
- Vacancy Confirmation: When the time out expires and the relays turn OFF, a 30 second (OSSMT-G) or 40 second (OSSMT-M) vacancy confirmation exists to turn the relays back on.
- False detection circuitry.
- Small Motion Sensitivity (U/S): Ultrasonic technology provides excellent minor motion sensitivity.
- Ability to disable U/S (OSSMT-M). For added flexbility, OSSMT-G has the ability to disable both PIR and U/S.
- Presentation Mode feature: For slide or film presentations, allows pushbuttons to turn lights OFF and keep them OFF while the room is occupied.
- Exclusive Leviton H.I.S. Circuitry. Specifically designed to handle today’s high inrush electronic ballast loads and offer unmatched durability and service.
- US8115626
This list is provided for patent marking purposes only. A good faith effort is made to maintain the accuracy and completeness of this list. No legal inference should be drawn from the omission of a patent from this list.