Loading...

Manual Motor Controller Enclosure

N33NC-DS

Type 3R Enclosure (for use with 30 Amp or 40 Amp Motor Starter Controllers), Steel - Gray

Powerswitch® Industrial Grade AC Manual Motor Controllers provide safe, reliable control of a variety of motor loads. Typical applications include manual ON/OFF switching control of conveyor systems, pumping machines, HVAC systems, air compressors and other heavy manufacturing equipment. These motor controllers are available for both single-phase and three-phase applications.

Country of Origin : China

Instruction Sheet

Documents

Technical Information

  • General Information

    UPC : 078477374429

  • Material Specifications

    Enclosure Cover Material : Steel

    Enclosure Material : Steel

    Enclosure Rating : Type 3R

  • Product Features

    Color : Gray

    Device Type : Enclosure

  • Standards and Certifications

    NEMA Rating : Type 3R

    Standards and Certifications : cULus

    UL 60947-4-1 : supersedes UL 508

    Warranty : 10-Year Limited

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications