Lev-Lok Wiring Module
MSTWL-WST
20 Amp, 125 Volt, 2P, 3W, Right Angle Wiring Module for Lev-Lok Receptacles, 6" THHN #12 AWG Stranded Wire Leads, with 4-Port Wire Connectors - WHITE
Country of Origin : Mexico
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477501207
Applicable Standards
UL Listed : File E13399
Material Specifications
Contacts : Solid Brass
Housing Material : Polycarbonate
Mechanical Specifications
Wire Leads : 6” THHN
Product Features
Brand : Lev-Lok
Device Type : Wiring Module
Related Videos
Lev-Lok Modular Switch and Receptacle
Leviton Decora Devices