Lev-Lok Wiring Module
MSTWL-WSD
20 Amp, 125 Volt, 2P, 3W, Right Angle Wiring Module for Lev-Lok Receptacles, 6" THHN #12 AWG Solid Wire Leads, with 4-Port Wire Connectors - WHITE
UPC Code: 078477501214
                            Country of Origin : Mexico
                            
                            
                          Product Information
- Applicable Standards - UL Listed : File E13399 
- Material Specifications - Contacts : Solid Brass - Housing Material : Polycarbonate 
- Mechanical Specifications - Wire Leads : 6” THHN 
- Product Features - Brand : Lev-Lok - Device Type : Wiring Module 
Related Videos
Lev-Lok Modular Switch and Receptacle
Leviton Decora Devices