Loading...
Product added to your list. To view the list, Click Here

Lev-Lok Wiring Module

MSTWL-R

20 Amp, 125V MAX, 2P 3W, Right Angle Wiring Module for Lev Lok Receptacles, 6"Stranded, #12 THHN Wire Leads - RED

UPC Code: 078477613887
Country of Origin : Mexico
RoHS Compliant: Yes – Click Here

Product Information

  • Applicable Standards

    UL Listed : File E13399

  • Material Specifications

    Contacts : Solid Brass

    Housing Material : Polycarbonate

  • Mechanical Specifications

    Wire Leads : 6” THHN

  • Product Features

    Brand : Lev-Lok

    Device Type : Wiring Module

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications