LumaGraphics, Lighting Control Software
LGB00
DISCONTINUED
LumaGraphics “Basic” for dimming or relay systems. Includes on/off or dimming control for 8, 24, 48, 96, 144, or 192 custom named zones on one page, and one virtual control panel with 8 presets. Does not require an additional field service trip, however, product will be installed at the field service trip required for the project.
Country of Origin : Please Contact Customer Service
Documents
Technical Information
Product Features
Product Line : Luma-Graphics
Product Type : PC Software
Features & Benefits
- Ethernet control through Network Protocol Converter (NPC)
- BACnet™ or ColorNet Communication • All zones on one page
- Available in 8, 24, 48 or 96 continuous zones of control
- One virtual preset panel with (8) presets
- Customizable with custom zone labels and project name
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors