IllumaTech Fan Control Switch Color Change Kit with locator light, for use with IPF01 and IPF05 Fan Control Switch, Brown
IPQFK-B
Color Change Kits for IllumaTech Quiet Fan - Brown
IllumaTech Preset Dimmers and Fan Speed Controls feature a low-profile fluid slide bar movement for fine adjustment of light levels or fan speeds that’s accompanied by an easy-to-use ON/OFF preset switch. The switch provides quick ON/OFF control without disturbing your favorite pre-selected settings. Most feature a built-in LED locator light, as well. Models are available for incandescent, magnetic or electronic low-voltage, and Mark 10 Powerline dimming-ballast fluorescent lighting, and quiet and standard fan speed control. All Preset models are designed for both single-pole (one-location) and 3-way (multi-location) applications.
Color: Brown
UPC Code: 078477023853
Country of Origin : Please Contact Customer Service
Product Information
Product Features
Brand : IllumaTech
Color : Brown
Device Type : Quiet Fan
Standards and Certifications : UL/CSA
Warranty : 2-Year Limited