Loading...

4-Inch Recessed Concrete Floor Box System Kit

FBID1

6" Tall Steel Concrete Floor Box System. 4" In-Slab, Recessed Box Kit Includes Leviton Gray 20 Amp Decora Plus Industrial Grade Receptacle (16342-GY), and Hinged, Stainless Steel Cover

  • Ease of Installation: Rotating flange adjusts to finished floor height
  • Superior Performance: Flip lids fold inside, eliminating tripping hazards and providing a completely recessed, flushed finish
  • Maximum Compatibility: Available with both power and data to meet any application's need 
Country of Origin : Canada RoHS Compliant: Yes – Click Here

Instruction Sheet

Documents

Technical Information

  • General Information

    UPC : 078477985304

    RoHS Compliant : Yes

  • AC Horsepower Ratings

    At Rated Voltage : 1/2 HP

  • Electrical Specifications

    Amperage : 20 A

    Current Limiting : Full Rated Current

    Voltage : 125 VAC

  • Environmental Specifications

    Operating Temperature : -40°C to 60°C

  • Material Specifications

    Body Material : Aluminum/Plastic

    Clamp Nuts : Zinc-Plated Steel

    Cover Material : Stainless Steel

    Grounding Screw : Steel

    Mounting Screws : Steel

    Plate Material : Steel

  • Mechanical Specifications

    Conduit Feeds : Parallel

    Conduit Selection : Accepts 1", 1.25", 1.5" metallic conduit

    Cubic Inch Capacity : 128 in^3

    Data Hub Size : 1.25" or 1.5"

    Dimensions : 8" x 8" x 2" Floor Box

    Minimum Depth of Pour : 7"

    Power Hub Size : 1" or 1.25"

    Product ID : Ratings are permanently marked on device

  • Product Features

    Coating : Clear Coat

    Color : Brushed Stainless Steel

    Device Type : Box System

    Feature : Recessed outlets to hide plugs

    Gasket : Pre-installed on Cover

    Openings : Flip Lid; Doors open 180°

    Type : Concrete

  • Warranty

    Warranty : 2-Year Limited

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications