Loading...
Product added to your list. To view the list, Click Here

Decora Digital Universal Digital Dimmer

DDL06-1M

Decora Digital Universal Dimmable LED, CFL and Incandescent Digital Dimmer, 300W Dimmable LED and CFL, 600W Incandescent 120V, 60Hz, Single Pole and 3-Way/Multi-location control, LED locator and brightness display. White face assembled on device, Light Almond face included. Ground wire required for installation. Wallplate sold separately. Decora Digital Dimmers deliver smooth, full-range dimming for incandescent, dimmable LED and dimmable CFL bulbs. Elegantly styled, Decora Digital Dimmers feature our hallmark Decora rocker switch paired with a contemporary slender dimmer bar for precise control of lighting level. Digital circuitry offers programmable soft fade on and fade off rates and the ability to set the maximum light level for optimal energy savings. For added convenience, the dimmer bar preserves your selected light level for perfect lighting every time.
UPC Code: 07847786947
Country of Origin : China
RoHS Compliant: Yes – Click Here

Product Information

  • Product Features

    Action : Soft-On, Fade-Off. Rocker Switch for ON/OFF, Dimmer bar for lighting level control

    Available Colors : Ivry-I Wht-W Gry-G Blk-E Brwn-B Light Almond-T

    California Title 24 : Yes

    Color : White, Ivory, Light Almond

    LED Color : Green

    Light : LED Locator and Brightness Display

    Load Rating : 300W LED and CFL, 600W Incandescent

    Load Type : Incandescent, Dimmable LED, Dimmable CFL

    NEMA SSL 7A : Yes

    Ordering Notes : Included White, Ivory and Light Almond Color Kit

    Preset : Slide bar preserves desired lighting level

    Standards and Certifications : CSA, NOM, FCC, NEMA SSL 7A, Title 24 Compliant

    Style Name : Decora

    Switch Type : Single-Pole, 3-Way or More

    Torque Range : 14 – 18 in.-lbs

    Type : Dimmer

    Voltage : 120 VAC

    Wallplate : Order Separately

    Warranty : 5-Year Limited

    Wiring Notes : Ground wire required

  • Digital circuitry provides programmable soft fade on and fade off
  • Ability to set maximum light level for energy savings
  • LED locator light and Dimmer Brightness Display can be disabled
  • Single pole or 3 way/multi-location control with Decora Digital remote (sold separately)
  • No fins for multi-gang installation
  • Built-in radio/TV interference filter
  • Ground wire required
  • Can be used to comply with 2019 California Title 24, Part 6 Indoor Lighting Switching Devices and Controls

Related Videos

Leviton Presents: How to Install a Leviton Decora Smart or Decora Digital 3-way Switch or Dimmer
Leviton Presents: How to Dim LED Bulbs and Fixtures Without Flickering