32 Channel Lighting Controller 0 Local Dimmers
D4200-LW
Dimensions® D4200 Lighting Controller for Luma-Net commercial lighting control systems. (32) Channel controller, (0) internal dimmers. 12-24Vdc input, Title 24 compliant, ASHRAE 90.1 compliant
The Dimensions® D4000 lighting and scene control dimmer system combines ease of operation with a wide range of entry stations and accessories to provide a powerful and flexible lighting control solution.
Country of Origin : Mexico
Specifications
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477317860
Product Features
Color : White
Product Line : D4000
Product Type : Controller
Protocol : Luma-Net
Features & Benefits
- (32) Zones/Channels of Control
- (16 + 2) Scene Memory
- Fade Times for each scene
- Room Partition Control
- Remote Dimmer Configuration
- Lockout
- Sequencer
Related Videos
Introduction
System Architecture
Basic Controls
Field Commissioning
Scenes and Presets
Station Lock
Network ID
Rebooting
Record Lock
Factory Defaulting
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mounted Occupancy Sensors and Room Controllers
- Smart Sensors
- Smart Fixture Mount Sensors