Loading...
Product added to your list. To view the list, Click Here

CS320-2T

20 Amp, 120/277 Volt, Toggle 3-Way AC Quiet Switch, Heavy Duty Specification Grade, Grounding, Side Wired - LIGHT ALMOND

Leviton’s Commercial Specification Grade switches are designed to offer outstanding reliability and top performance in commercial settings. Ideal applications include municipal facilities, government buildings, malls, department stores, hospital and health care facilities, office buildings, schools, colleges, universities, houses of worship and cultural institutions. Leviton offers a large selection of 15 and 20 Amp Commercial switches, available in a wide variety of colors, wiring options and other features.

Color: Light Almond

UPC Code: 078477273081
Country of Origin : Mexico
RoHS Compliant: Yes – Click Here

Product Information

  • AC Horsepower Ratings

    HP Rating : 1HP-120V 2HP-240V-277V

  • Electrical Specifications

    Amperage : 20 A

    Dielectric Voltage : Withstands 1500V for 1 minute

    Endurance : 50,000 cycles minimum

    Grounding : Grounding

    Max. Amperage : 16 Amp

    Overload UL20 Test : 100 cycles of OL at 4.8 times rated current

    Temperature Rise : Max 30ºC temp rise at full-rated current after 150 cycles of OL at 150% rated DC current

    Voltage : 120/277 VAC

  • Environmental Specifications

    Flammability : Rated V-2 per UL94

    Operating Temperature : -40°C to 65°C

  • Material Specifications

    Actuator Material : Thermoplastic

    Body Material : Thermoplastic

    Color : Light Almond

    Strap Material : Steel

    Termination : Side Wire

  • Mechanical Specifications

    Screw Terminal Torque : 14-18 in-lbs

    Terminal Accom. : 14-12 AWG

    Termination : Side Wire

  • Product Features

    Color : Light Almond

    Device Type : Toggle Switch

    Function : 3-Way

    Grade : Commercial Specification Grade

    Voltage : 120/277 VAC

  • Standards and Certifications

    Standards and Certifications : UL/CSA

    UL Fed Spec WS896E : File #E7458

    Warranty : 10-Year Limited

Related Videos

3-way Switch

Related Products