Loading...
Product added to your list. To view the list, Click Here

CS115-2T

15 Amp, 120/277 Volt, Toggle Single-Pole AC Quiet Switch, Commercial Spec Grade, Grounding, Side Wired - Light Almond

Leviton’s Commercial Specification Grade switches are designed to offer outstanding reliability and top performance in commercial settings. Ideal applications include municipal facilities, government buildings, malls, department stores, hospital and health care facilities, office buildings, schools, colleges, universities, houses of worship and cultural institutions. Leviton offers a large selection of 15 and 20 Amp Commercial switches, available in a wide variety of colors, wiring options and other features.

Color: Light Almond

UPC Code: 078477273043
Country of Origin : United States
RoHS Compliant: Yes – Click Here

Product Information

  • Mechanical Specifications

    Screw Terminal Torque : 14-18 in-lbs

    Termination : Side Wire

  • Product Features

    Actuator Material : Thermoplastic

    Amperage : 15 A

    Body Material : Thermoplastic

    Color : Light Almond

    Device Type : Toggle Switch

    Function : Single-Pole

    Grade : Commercial Specification Grade

    Grounding : Grounding

    HP Rating : 1/2HP-120V 2HP-240V-277V

    Max. Amperage : 12 Amp

    Standards and Certifications : UL/CSA

    Strap Material : Steel

    Termination : Side Wire

    Voltage : 120/277 VAC

    Warranty : 10-Year Limited

  • Electrical Specifications

    Amperage : 15 A

    Voltage : 120/277 VAC

Related Products