Energy Monitoring Hub Lite, Submetering
A7810
Energy Monitoring Hub EMB Lite, 4 Pulse Inputs, Ethernet, Power Supply Not Included.
The Leviton EMB HubLite is an intelligent, flexible data acquisition server allowing users to collect energy data from pulse output submeters through 4 pulse inputs. Designed to connect to IP-based applications such as enterprise energy management, demand response and smart grid programs, the EMB HubLite server lets you benchmark energy usage and reduce energy costs. The A7810 is ideal for collecting pulse outputs from various utility meters and submeters. Connect up to four pulse submeters to start logging and viewing data through any web browser.Do you have a question about submetering?
Contact us to learn more.
Country of Origin : United States
Specifications
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477612606
Standards and Certifications
Buy American Act (BAA) Compliant : Yes
Features & Benefits
- Push or pull submeter data to energy dashboards, kiosks and software applications
- Create load profiles for energy purchases
- Utility submetering (electricity, gas, water, etc.)
- Measurement and verification (M&V)
- Access energy information from local or remote sites
- Benchmark building energy usage
- View “real time” performance data
- Track energy use and peak demand for Demand Response programs
- Monitor utility submeters for rebate program compliance
- Alarm notification for data points above or below target levels (including SNMP Traps)
- LEED / Energy Star certification
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mounted Occupancy Sensors and Room Controllers
- Smart Sensors
- Smart Fixture Mount Sensors