Lampholder, Incandescent, Medium Base, Two Piece, Keyless, Unglazed Porcelain, Surface Mount, Single Circuit, Back Wired
9880
Medium Base, Two-Piece, Keyless, Incandescent, Unglazed Porcelain Lampholder, Surface Mount Low, Single Circuit, Back Wired, - White
Documents
Technical Information
-
General Information
UPC : 078477295007
RoHS Compliant : Yes
Material Specifications
Access : Back Wired
Shell Material : Aluminum
Mechanical Specifications
Circuit : Single Circuit
Mounting Type : Surface Mtg
Termination : 2 Terminal Screws
Voltage : 250 Volt
Wattage Rating : 660W
Product Features
Access : Back Wired
Availability : Distribution
Body Material : Glazed Porcelain
Circuit : Single Circuit
Color : White
Construction : Two-Piece
Lamp Base : Medium
Lamp Socket Base : Medium
Lampholder Type : Keyless
Light Type : Incandescent
Mounting Type : Surface Mtg
Screw Shell Material : Aluminum
Standards and Certifications : UL/CSA
Termination : 2 Terminal Screws
Warranty : 1 Year Limited
Standards and Certifications
CSA Certified : File LR-1863
UL Listed : File E3810