9860-B
DISCONTINUED
Keyless Compact Fluorescent Energy Star Qualified Ceiling Lampholder w/ 13W GU 24 Bulb Included. 13W-250VAC
Leviton Compact Fluorescent Ceiling Lamp-holders are an energy-efficient alternative to incandescent fixtures and meet NFPA 70, NEC Section 410.16 requirements. Designed to reduce the risk of fire in closets, they are also ideal in garages, basements, utility rooms and attics. It works with a standard wall switch and is easy to install with pigtail leads and knockout holes for multiple box configurations.
Country of Origin : China
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 07847731539
Features & Benefits
- 13W GU24 Base Lamp
- Keyless Bi-Pin Compact Fluorescent Lampholder
- Impact resistant thermoplastic construction
- Optional polycarbonate lamp guard available
- Pigtail leads provide easy installation
- Knockout holes on box enable multiple configurations
- Thread-cutting screws facilitate installation of lamp guard
- Warranty : 2-Year Limited
- Lamp Output = 900 lumens
- Lamp Color = 2700 K
- Installs in closets, garages, basements, utility rooms and attics
- Suitable for indoor use only
- Use with standard wall switch
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors