Loading...

9842-M

DISCONTINUED

Discontinued Product. Medium Base Interior Only, Shell Incandescent Lampholder, Key, Single Circuit, -

Country of Origin : Mexico

Instruction Sheet

Technical Information

  • General Information

    UPC : 07847729320

  • Electrical Specifications

    Circuit : Single Circuit

    Termination : 2 Terminal Screws

    Voltage : 250 VAC

    Wattage Rating : 250W

  • Material Specifications

    Availability : Distribution

    Interior Material : Phenolic

    Screw Shell Material : Aluminum

    Terminal Screws : Brass

  • Mechanical Specifications

    Construction : Interior Only

    Lamp Socket Base : Medium

    Operator Type : Key

    Sequence : ON-OFF

  • Product Features

    Availability : Distribution

    Circuit : Single Circuit

    Construction : Interior Only

    Lamp Socket Base : Medium

    Operator Type : Key

    Sequence : ON-OFF

    Standards and Certifications : UL/Recognized Component

    Termination : 2 Terminal Screws

    Voltage : 250 VAC

    Wattage Rating : 250W

  • Standards and Certifications

    UL Recognized Component : File E3810

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications