Lampholder, Incandescent, Medium Base, One Piece, Candle Sockets, Phenolic, Removable Turn Knob, Single Circuit, Back Wired
9805
Documents
Technical Information
-
General Information
UPC : 07847729060
Electrical Specifications
Circuit : Single Circuit
Termination : 2-Terminal Screws
Voltage : 250 VAC
Wattage Rating : 250W
Material Specifications
Availability : Distribution
Color : Brown
Screw Shell Material : Aluminum
Shell Material : Phenolic
Mechanical Specifications
Construction : One-Piece
Lamp Socket Base : Medium
Operator Type : Removeable Turn Knob
Sequence : ON-OFF
Wiring Access : Back Wired
Product Features
Availability : Distribution
Circuit : Single Circuit
Color : Brown
Construction : One-Piece
Lamp Socket Base : Medium
Operator Type : Removeable Turn Knob
Screw Shell Material : Aluminum
Sequence : ON-OFF
Shell Material : Phenolic
Standards and Certifications : UL
Termination : 2-Terminal Screws
UL Recognized Component : File E3810
Voltage : 250 VAC
Warranty : 1-Year Limited
Wattage Rating : 250W
Wiring Access : Back Wired
Standards and Certifications
UL Recognized Component : File E3810
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors