9800
Medium Base, One-Piece, Candle Sockets, Incandescent, Fiber Disc Lampholder, , Single Circuit, Back Wired, - Brown
Technical Information
-
General Information
UPC : 078477290309
Material Specifications
Circuit : Single Circuit
Shell Material : Fiber Disc
Termination : 2 Terminal Screws
Voltage : 250 Volt
Wattage Rating : 660W
Mechanical Specifications
Construction : One-Piece
Lamp Socket Base : Medium
Mounting Type : 1/8-27 Adjustable Hickey
Termination : 2 Terminal Screws
Wiring Access : Back Wired
Product Features
Availability : Distribution
Circuit : Single Circuit
Color : Brown
Construction : One-Piece
Lamp Base : Medium
Lamp Socket Base : Medium
Lampholder Type : Candle Socket
Light Type : Incandescent
Mounting Type : 1/8-27 Adjustable Hickey
Screw Shell Material : Aluminum
Shell Material : Fiber Disc
Standards and Certifications : UL
Termination : 2 Terminal Screws
Voltage : 250 Volt
Warranty : 1 Year Limited
Wattage Rating : 660W
Wiring Access : Back Wired
Standards and Certifications
UL Listed : File E3810