30 Amp, 277 Volt, Straight Blade Plug, Industrial Grade
9730-P
30 Amp, 277 Volt, NEMA 7-30R, 2P, 3W, Matching Angle Plug, Straight Blade, Industrial Grade, Grounding, Side Wired, Steel Strap - Black
Documents
Technical Information
-
General Information
UPC : 07847780991
Nema : 7-30P
AC Horsepower Ratings
At Rated Voltage : 3 HP
Electrical Specifications
Amperage : 30 A
Current Limiting : Full Rated Current
Dielectric Voltage : Withstands 2000V per UL498
Grounding : Grounding
Pole : 2
Temperature Rise : Max 30C after 50 cycles OL at 150 percent rated current
Voltage : 277 VAC
Wire : 3
Environmental Specifications
Operating Temperature : -40°C to 60°C
Material Specifications
Assembly Screws : Steel, Zinc Plated
Blades/Contacts : Solid Brass
Body Material : Super Tough Nylon
Color : Black
Mechanical Specifications
Cord Range : .625 - 1.375
Product ID : Ratings are permanently marked on device
Terminal Accom. : Up to 4 AWG
Terminal ID : Brass-Hot, Green-Ground, Silver-Neutral
Wire Gauge : 10-4 AWG
Product Features
Color : Black
Device Type : Power Device
Feature : Angled
NEMA : 7-30P
Warranty : 10-Year Limited
Standards and Certifications
ANSI : C-73
CSA C22.2 No. 42 : File 152105
NEMA : WD-6
NOM : 057
UL498 : File E13399
Warranty : 10-Year Limited