95A04-2
DISCONTINUED
Bluetooth Remote Input Module (RIM).
Country of Origin : Please Contact Customer Service
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 872257008890
Product Features
Category : Multi-Room Audio
Color : White
Product Line : Hi-Fi 2
Subcategory : Bluetooth Remote Input Module (RIM)
Features & Benefits
- The Bluetooth Remote Input Module is a Remote Audio Input / Infrared Output Module complete with Bluetooth wireless connectivity, white, IR Flasher. Uses Standard Cat5 Wiring
- Similar in function to Leviton's 95A04-1, the Bluetooth RIM goes one step further by adding wireless connectivity to your Bluetooth-enabled smartphones and tablets. The device also features an input module for wired devices like radio tuners and DVD changers
- Wirelessly broadcast stored and streaming music throughtout a home or business. Play music from your device's Pandora, Spotify, Rhapsody, iTunes, Google Music, or YouTube playlist. Use your Bluetooth enabled iPhone, iPad, Android tablet, or notebook to wirelessly play your music in one room or throughout the entire home
- Switch Color Change Kits for BRIMs (Leviton Part Number 95A15-colorcode) are available in White (WH), Almond (AL), Light Almond (LTA), Black (BL), and Ivory (IV)
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors