Loading...

95110

Medium Base Complete, Phenolic Shell Incandescent Lampholder, Push-Through, Single Circuit, 1/8 IPS Tapped Bushing w/Set Screw, - Black

Country of Origin : Mexico

Documents

Technical Information

  • General Information

    UPC : 078477490600

  • Material Specifications

    Construction : Complete

    Lamp Socket Base : Medium

    Operator Type : Push-Through

    Pipe Mount : 1/8 IPS Tapped Bushing w/Set Screw

    Sequence : ON-OFF

    Set Screw Thread : 8-32

    Shell Material : Phenolic

    Style Name : Electrolier

  • Mechanical Specifications

    Availability : Distribution

    Color : Black

    Interior Material : Phenolic

    Mounting Type : Pipe Mount

    Operator Type : Push-Through

    Pushbar Material : Nylon

    Screw Shell Material : Aluminum

    Shell Material : Phenolic

    Terminal Screws : Brass

    Termination : 2 Terminal Screws

  • Product Features

    Availability : Distribution

    Circuit : Single Circuit

    Construction : Complete

    Lamp Base : Medium

    Lamp Socket Base : Medium

    Lampholder Type : Shell Lampholders

    Light Type : Incandescent

    Operator Type : Push-Through

    Pipe Mount : 1/8 IPS Tapped Bushing w/Set Screw

    Sequence : ON-OFF

    Shell Material : Phenolic

    Standards and Certifications : UL/CSA

    Style Name : Electrolier

    Termination : 2 Terminal Screws

    Voltage : 250 Volt

    Wattage Rating : 660W

  • Standards and Certifications

    CSA Certified : File LR-1863

    UL Listed : File E3810

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications