Lampholder, Incandescent, Medium Base, Two Piece, Phenolic, 660W-250V, Pull Cord Electrolier
95065
DISCONTINUED
Incandescent lampholder, 2 piece phenolic, medium base, 660W-250V, pull cord electrolier, 1/8 ips threaded bushing, 6 1/4" brass chain.
Country of Origin : Mexico
Technical Information
-
General Information
UPC : 078477113400
Mechanical Specifications
Operator Type : Pull Chain
Product Features
Construction : Two-Piece
Lamp Base : Medium
Lampholder Type : Pull Chain
Light Type : Incandescent
Style Name : Electrolier
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors