30 Amp, 125/250 Volt, Straight Blade Plug, Industrial Grade
9432-P
30 Amp, 125/250 Volt, NEMA 14-30P, 3P, 4W, Plug, Straight Blade, Industrial Grade, Grounding, Angle - Black
Leviton's Heavy Duty Industrial Power plugs and connectors offer superior performance, long-lasting reliability and features that are backed by a 10-year warranty. Available in many NEMA configurations, you'll be sure to find the right device for your needs.
Instruction Sheet
Technical Information
-
General Information
UPC : 078477809952
Nema : 14-30P
RoHS Compliant : Yes
Electrical Specifications
Amperage : 30 A
Current Limiting : Full Rated Current
Dielectric Voltage : Withstands 2000V per UL498
Grounding : Grounding
Pole : 3
Temperature Rise : Max 30C after 50 cycles OL at 150 percent rated current
Voltage : 125/250 VAC
Wire : 4
Environmental Specifications
Operating Temperature : -40°C to 60°C
Material Specifications
Assembly Screws : Steel, Zinc Plated
Blades/Contacts : Solid Brass
Body Material : Super Tough Nylon
Color : Black
Mechanical Specifications
At Rated Voltage : 2 HP
Cord Range : .625 - 1.375
Product ID : Ratings are permanently marked on device
Terminal Accom. : Up to 4 AWG
Terminal ID : Brass-Hot, Green-Ground, Silver-Neutral
Torque Range : 16-20 in-lbs
Wire Gauge : 10-4 AWG
Product Features
Color : Black
Device Type : Power Device
Feature : Angled
NEMA : 14-30P
Warranty : 2-Year Limited
Standards and Certifications
ANSI : C-73
CSA C22.2 No. 42 : File 152105
NEMA : WD-6
NOM : 057