Lampholder, Incandescent, Medium Base, Two Piece, Keyless, Unglazed Porcelain, Ring Type, Single Circuit, Back Wired
9350
Medium Base, Two-Piece, Keyless, Incandescent, Unglazed Porcelain Lampholder, Ring-Type, Single Circuit, Back Wired, - White
Documents
Technical Information
-
General Information
UPC : 078477348390
RoHS Compliant : Yes
Material Specifications
Circuit : Single Circuit
Shell Material : Copper Alloy
Voltage : 250 Volt
Wattage Rating : 660W
Mechanical Specifications
Availability : Distribution
Color : White
Mounting Type : Ring Type
Termination : 2 Terminal Screws
Product Features
Access : Back Wired
Availability : Distribution
Body Material : Unglazed Porcelain
Circuit : Single Circuit
Construction : Two-Piece
Gasket Rating : 90C Dry Maximum
Lamp Base : Medium
Lamp Socket Base : Medium
Lampholder Type : Keyless
Light Type : Incandescent
Mounting Type : Ring Type
Screw Shell Material : Copper Alloy
Standards and Certifications : UL/CSA
Termination : 2 Terminal Screws
Warranty : 1 Year Limited
Standards and Certifications
CSA Certified : File LR-1863
UL Listed : File E3810