9347-PG
Medium Base Complete, Aluminum Shell Incandescent Lampholder, Keyless, Single Circuit, 1/8 IPS Tapped Bushing w/Set Screw, - Brass
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477284308
RoHS Compliant : Yes
Material Specifications
Availability : Distribution
Color : Brass
Finish : Polished Gilt
Interior Material : Phenolic
Screw Shell Material : Aluminum
Shell Material : Aluminum
Terminal Screws : Brass
Mechanical Specifications
Construction : Complete
Lamp Socket Base : Medium
Mounting Type : Pipe Mount
Operator Type : Keyless
Pipe Mount : 1/8 IPS Tapped Bushing w/Set Screw
Sequence : ON-OFF
Set Screw Thread : 8-32
Style Name : Short Electrolier
Termination : 2 Terminal Screws
Product Features
Availability : Distribution
Circuit : Single Circuit
Construction : Complete
Finish : Polished Gilt
Lamp Base : Medium
Lamp Socket Base : Medium
Lampholder Type : Shell Lampholders
Light Type : Incandescent
Operator Type : Keyless
Pipe Mount : 1/8 IPS Tapped Bushing w/Set Screw
Sequence : ON-OFF
Shell Material : Aluminum
Standards and Certifications : UL/CSA
Style Name : Short Electrolier
Termination : 2 Terminal Screws
Voltage : 250 Volt
Wattage Rating : 660W
Standards and Certifications
CSA Certified : File LR-1863
NOM Certified : 057
UL Listed : File E3810