9346-PG
Discontinued Product. Medium Base Complete, Aluminum Shell Incandescent Lampholder, Key, Single Circuit, 1/8 IPS Tapped Bushing w/Set Screw, - Brass
Documents
Technical Information
-
General Information
UPC : 07847707269
Electrical Specifications
Circuit : Single Circuit
Termination : 2 Terminal Screws
Voltage : 250 VAC
Wattage Rating : 250W
Material Specifications
Availability : Distribution
Color : Brass
Finish : Polished Gilt
Interior Material : Phenolic
Knob Material : Thermoplastic
Screw Shell Material : Aluminum
Shell Material : Aluminum
Terminal Screws : Brass
Mechanical Specifications
Construction : Complete
Lamp Socket Base : Medium
Operator Type : Key
Pipe Mount : 1/8 IPS Tapped Bushing w/Set Screw
Sequence : ON-OFF
Set Screw Thread : 8-32
Style Name : Electrolier
Product Features
Availability : Distribution
Circuit : Single Circuit
Construction : Complete
Finish : Polished Gilt
Lamp Socket Base : Medium
Operator Type : Key
Pipe Mount : 1/8 IPS Tapped Bushing w/Set Screw
Sequence : ON-OFF
Shell Material : Aluminum
Standards and Certifications : UL/CSA
Style Name : Electrolier
Termination : 2 Terminal Screws
Voltage : 250 VAC
Wattage Rating : 250W
Standards and Certifications
CSA Certified : File LR-1863
UL Listed : File E3810