9346-M
Discontinued Product. Medium Base Interior Only, Shell Incandescent Lampholder, Key, Single Circuit, -
Technical Information
-
General Information
UPC : 07847786719
Electrical Specifications
Circuit : Single Circuit
Termination : 2 Terminal Screws
Voltage : 250 VAC
Wattage Rating : 250W
Material Specifications
Availability : Distribution
Interior Material : Phenolic
Knob Material : Thermoplastic
Screw Shell Material : Aluminum
Terminal Screws : Brass
Mechanical Specifications
Construction : Interior Only
Lamp Socket Base : Medium
Mandrel Thread : 4-36
Operator Type : Key
Sequence : ON-OFF
Product Features
Availability : Distribution
Circuit : Single Circuit
Construction : Interior Only
Lamp Socket Base : Medium
Operator Type : Key
Sequence : ON-OFF
Standards and Certifications : UL/Recognized Component
Termination : 2 Terminal Screws
Voltage : 250 VAC
Wattage Rating : 250W
Standards and Certifications
UL Recognized Component : File E3810