Loading...

9346-BR

DISCONTINUED

Discontinued Product. Medium Base Complete, Brass Shell Incandescent Lampholder, Key, Single Circuit, 1/8 IPS Tapped Bushing w/Set Screw, - Brass

Country of Origin : Mexico

Documents

Technical Information

  • General Information

    UPC : 07847707268

  • Electrical Specifications

    Circuit : Single Circuit

    Termination : 2 Terminal Screws

    Voltage : 250 VAC

    Wattage Rating : 250W

  • Material Specifications

    Availability : Distribution

    Color : Brass

    Finish : Polished Brass

    Interior Material : Phenolic

    Knob Material : Thermoplastic

    Screw Shell Material : Aluminum

    Shell Material : Brass

    Terminal Screws : Brass

  • Mechanical Specifications

    Construction : Complete

    Lamp Socket Base : Medium

    Operator Type : Key

    Pipe Mount : 1/8 IPS Tapped Bushing w/Set Screw

    Sequence : ON-OFF

    Set Screw Thread : 8-32

    Style Name : Electrolier

  • Product Features

    Availability : Distribution

    Circuit : Single Circuit

    Construction : Complete

    Finish : Polished Brass

    Lamp Socket Base : Medium

    Operator Type : Key

    Pipe Mount : 1/8 IPS Tapped Bushing w/Set Screw

    Sequence : ON-OFF

    Shell Material : Brass

    Standards and Certifications : UL/CSA

    Style Name : Electrolier

    Termination : 2 Terminal Screws

    Voltage : 250 VAC

    Wattage Rating : 250W

  • Standards and Certifications

    CSA Certified : File LR-1863

    UL Listed : File E3810

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications