91A00-2
DISCONTINUED
Eight Port PoE Switch with Structured Wiring Backplate.
Country of Origin : Please Contact Customer Service
Documents
Technical Information
-
General Information
UPC : 87225700566
Features & Benefits
- Mounted on a custom structured wiring backplate, the Eight Port PoE Switch will provide power to up to seven OmniTouch 7 Touchscreens
- This switch is plugged into a power outlet and is connected by one network cable to the home or facility network
- Power Source Equipment (PSE) device that is fully compatible with IEEE 802.3af standard compliant devices
- Powers up to seven Leviton Security & Automation OmniTouch 7 Touchscreens (one port must be connected to the network)
- PoE ports can also power other powered devices (such as the Leviton Security & Automation HTX2, PoE IP cameras,
- PoE Wireless Access Points, etc.) without additional power wiring to the device
- Each PoE port can provide 15.4 watts of power and 10/100M data transmission through traditional CAT-5 cable to the Powered Device
- Leviton Part Number: TS912
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors