90A00-1
DISCONTINUED
PoE Power Injector with A/C Cord
Country of Origin : Please Contact Customer Service
Documents
Technical Information
-
General Information
UPC : 872257005578
Features & Benefits
- This "power brick" is plugged into a power outlet and is connected by one network cable to the network switch
- Single port PoE injector that is fully compatible with Powered Devices that comply with the IEEE 802.3af standard
- Provides up to 15.4 watts of power and 10/100M data transmission through the traditional CAT-5 cable
- Leviton Part Number: TS901
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors