Lampholder, Incandescent, Medium Base, One Piece, Keyless, Phenolic, Pony Cleat, Single Circuit, Open Terminal
9063
Medium Base, One-Piece, Keyless, Incandescent, Phenolic Lampholder, Pony Cleat, Single Circuit, Open Terminal, - Brown
Technical Information
-
General Information
UPC : 078477103814
Material Specifications
Circuit : Single Circuit
Shell Material : Aluminum
Voltage : 250 Volt
Wattage Rating : 660W
Mechanical Specifications
Availability : Distribution
Color : Brown
Mounting Type : Surface Mtg
Termination : 2 Terminal Screws
Product Features
Access : Open Terminal
Availability : Distribution
Body Material : Phenolic
Circuit : Single Circuit
Construction : One-Piece
Lamp Base : Medium
Lamp Socket Base : Medium
Lampholder Type : Keyless
Light Type : Incandescent
Mounting Type : Surface Mtg
Screw Shell Material : Aluminum
Standards and Certifications : UL/CSA
Termination : 2 Terminal Screws
Warranty : 1 Year Limited
Standards and Certifications
CSA Certified : File LR-1863
UL Listed : File E3810