Lampholder, Incandescent, Bayonet Base, One Piece, Keyless, Bracket Mount, Single Circuit
905
DISCONTINUED
Bayonet Base, One-Piece, Keyless, Incandescent, Steel Lampholder, Bracket Mount, Single Circuit, Back Wired, - Silver
Country of Origin : China
RoHS Compliant:
Yes – Click Here
Documents
Technical Information
-
General Information
UPC : 078477339145
RoHS Compliant : Yes
Mechanical Specifications
Access : Back Wired
Availability : Distribution
Color : Silver
Mounting Type : Flat Bracket
Termination : 6-Inch 18-AWM TEW Wire Leads
Product Features
Access : Back Wired
Availability : Distribution
Body Material : Steel
Circuit : Single Circuit
Construction : One-Piece
Lamp Base : Bayonet
Lamp Socket Base : Bayonet
Lampholder Type : Keyless
Light Type : Incandescent
Mounting Type : Flat Bracket
Standards and Certifications : N/A to Low Voltage
Termination : 6-Inch 18-AWM TEW Wire Leads
Voltage : Low Voltage
Warranty : 1 Year Limited
Wattage Rating : N/A
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors