Lampholder, Incandescent, Medium Base, Porcelain, 660W-600V, Snap-in
8885
Incandescent lampholder, porcelain, medium base, 660W-600V, snap-in, white.
Documents
Technical Information
-
General Information
UPC : 078477199442
RoHS Compliant : Yes
Material Specifications
Circuit : Single Circuit
Shell Material : Nickel-Plated Copper Alloy
Voltage : 250 Volt
Wattage Rating : 660W
Mechanical Specifications
Availability : Distribution
Clip Material : Rust-Proofed Spring-Tempered Steel
Color : White
Mounting Type : Mounting Clip
Termination : 2 Terminal Screws
Product Features
Access : Back Wired
Availability : Distribution
Body Material : Unglazed Porcelain
Circuit : Single Circuit
Construction : One-Piece
Feature : Hi-Hat Type
Lamp Base : Medium
Lamp Socket Base : Medium
Lampholder Type : Keyless
Light Type : Incandescent
Mounting Type : Mounting Clip
Screw Shell Material : Nickel-Plated Copper Alloy
Standards and Certifications : UL/CSA
Termination : 2 Terminal Screws
Warranty : 1 Year Limited
Standards and Certifications
CSA Certified : File LR-1863
UL Listed : File E3810