Lampholder, Incandescent, Medium Base, One Piece, Keyless, Unglazed Porcelain, Front Mount, Single Circuit, Back Wired
8880
Medium Base, One-Piece, Keyless, Incandescent, Unglazed Porcelain Lampholder, Front Mount, Single Circuit, Back Wired, - White
Documents
Technical Information
-
General Information
UPC : 078477199312
RoHS Compliant : Yes
Material Specifications
Availability : Distribution
Clip Material : Rust-Proofed Spring-Tempered Steel
Color : White
Shell Material : Copper Alloy
Mechanical Specifications
Access : Back Wired
Mounting Type : Mounting Clip
Termination : 2 Terminal Screws
Product Features
Access : Back Wired
Availability : Distribution
Body Material : Unglazed Porcelain
Circuit : Single Circuit
Construction : One-Piece
Lamp Base : Medium
Lamp Socket Base : Medium
Lampholder Type : Keyless
Light Type : Incandescent
Mounting Type : Mounting Clip
Screw Shell Material : Copper Alloy
Standards and Certifications : UL/CSA
Termination : 2 Terminal Screws
Voltage : 250 Volt
Warranty : 1 Year Limited
Wattage Rating : 660W
Standards and Certifications
CSA Certified : File LR-1863
UL Listed : File E3810