Lampholder, Incandescent, Medium Base, 660W-250V, with Brass Screw Shell
8876
Incandescent lampholder, porcelain, medium base, 660W-250V, with-brass screw shell, 9 inch leads, ONE black and ONE white, 18AWG 105C 600V AWM TEW plastic, free ends stripped 3/4 inch.
Country of Origin : Please Contact Customer Service
RoHS Compliant:
Yes – Click Here
Technical Information
-
General Information
UPC : 078477110584
RoHS Compliant : Yes
Mechanical Specifications
Termination : 9-Inch 18AWG 105C 600V AWM TEW Leads
Product Features
Lamp Base : Medium
Lampholder Type : Keyless
Light Type : Incandescent
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors