8871-3
Medium Base, One-Piece, Keyless, Incandescent, Unglazed Porcelain Lampholder, Front Mount, Single Circuit, Back Wired, - White
Documents
Technical Information
-
General Information
UPC : 078477199060
Electrical Specifications
Circuit : Single Circuit
Voltage : 250 VAC
Wattage Rating : 660W
Material Specifications
Availability : Distribution
Clip Material : Zinc-Plated Steel
Color : White
Mechanical Specifications
Access : Back Wired
Wire Strip Length : 3/4 Inch
Product Features
Access : Back Wired
Availability : Distribution
Body Material : Unglazed Porcelain
Circuit : Single Circuit
Construction : One-Piece
Lamp Socket Base : Medium
Mounting Type : Removable Strap
Screw Shell Material : Aluminum
Standards and Certifications : UL/CSA
Termination : 9-Inch 18-AWM TEW Wire Leads
Warranty : 1-Year Limited
Standards and Certifications
CSA Certified : File LR-1863
UL Listed : File E3810