Lampholder, Incandescent, Medium Base, One Piece, Keyless, Unglazed Porcelain, Front Mount, Single Circuit, Back Wired
8871
Documents
Technical Information
-
General Information
UPC : 078477273807
Electrical Specifications
Access : Back Wired
Availability : Distribution
Body Material : Unglazed Porcelain
Circuit : Single Circuit
Construction : One-Piece
Lamp Socket Base : Medium
Mounting Type : Removable Strap
Screw Shell Material : Aluminum
Standards and Certifications : UL/CSA
Termination : 2 Terminal Screws
Voltage : 250 VAC
Warranty : 1-Year Limited
Wattage Rating : 660W
Material Specifications
Availability : Distribution
Circuit : Single Circuit
Clip Material : Zinc-Plated Steel
Color : White
Shell Material : Aluminum
Voltage : 250 VAC
Wattage Rating : 660W
Mechanical Specifications
Access : Back Wired
Availability : Distribution
Clip Material : Zinc-Plated Steel
Color : White
Mounting Type : Removable Strap
Termination : 2 Terminal Screws
Product Features
Access : Back Wired
Body Material : Unglazed Porcelain
Construction : One-Piece
Lamp Base : Medium
Lamp Socket Base : Medium
Lampholder Type : Keyless
Light Type : Incandescent
Screw Shell Material : Aluminum
Standards and Certifications : UL/CSA
Warranty : 1-Year Limited
Standards and Certifications
UL Listed : File E3810