One-Piece Incandescent Lampholder, Keyless with 6" Pigtail Leads
8829-CW2
660W/250V Medium Base One-Piece White Urea Outlet Box Mount Incandescent Lampholder, Keyless, Single Circuit, 6" Pig Tail Leads Top Wired - White
Leviton produces lamp holders for virtually every light source equipped with incandescent, fluorescent, or CFL lamps. Lamp-holders include incandescent medium base, and specialty sizes & fluorescent lamp holders, in addition to a large line of porcelain lamp holders including pulse-rated mogul-base products, and an extensive selection of devices for high-intensity lamps.
Country of Origin : Please Contact Customer Service
Instruction Sheet
Technical Information
-
General Information
UPC : 078477103203
Material Specifications
Shell Material : Aluminum
Mechanical Specifications
Mounting Type : Twist-Lock
Operator Type : Keyless
Sequence : ON-OFF
Termination : 6 Inch Pigtail Leads
Torque Range : 14 – 18 in.-lbs
Product Features
Construction : One-Piece
Lamp Base : Medium
Lampholder Type : Outlet Box Mount
Light Type : Incandescent
Mounting Type : Twist-Lock
Operator Type : Keyless
Sequence : ON-OFF
Termination : 6 Inch Pigtail Leads
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors