Lampholder, HID, Bayonet Base, One Piece, Keyless, Glazed Porcelain, Low Pressure Sodium, Single Circuit, Back Wired
8806
Documents
Technical Information
-
General Information
UPC : 078477314043
Mechanical Specifications
Access : Back Wired
Construction : One-Piece
Lamp Socket Base : Bayonet
Lamp Type : Low Pressure Sodium
Mounting Type : Surface Mtg
Screw Shell Material : Nickel-Plated Copper Alloy
Shell Material : Glazed Porcelain
Termination : 9-Inch 16GA SEWF-2 150C Leads
Product Features
Access : Back Wired
Availability : Distribution
Circuit : Single Circuit
Color : White
Construction : One-Piece
Lamp Base : Bayonet
Lamp Socket Base : Bayonet
Lamp Type : Low Pressure Sodium
Light Type : HID / Mogul
Mounting Type : Surface Mtg
Screw Shell Material : Nickel-Plated Copper Alloy
Shell Material : Glazed Porcelain
Standards and Certifications : UL
Termination : 9-Inch 16GA SEWF-2 150C Leads
Voltage : 1000 Volt
Warranty : 1 Year Limited
Wattage Rating : 660W
Standards and Certifications
UL Listed : File E5833