Lampholder, Incandescent, Mogul Base, Two Piece, Keyless, Glazed Porcelain, Single Ciruit, Back Wired
8765
DISCONTINUED
Mogul Base, Two-Piece, Keyless, Incandescent, Glazed Porcelain Lampholder, Mounting Screws, Single Circuit, Back Wired, - White
UPC Code: 078477270608
Country of Origin : Please Contact Customer Service
Product Information
Updated
Material Specifications
Access : Back Wired
Shell Material : Nickel-Plated Copper Alloy
Mechanical Specifications
Circuit : Single Circuit
Mounting Type : Surface Mtg
Termination : 2 Terminal Screws
Voltage : 600 Volt
Wattage Rating : 1500W
Product Features
Access : Back Wired
Availability : Distribution
Body Material : Glazed Porcelain
Circuit : Single Circuit
Color : White
Construction : Two-Piece
Contact Material : Nickel-Plated Copper-Alloy
Lamp Base : Mogul
Lamp Socket Base : Mogul
Lampholder Type : Keyless
Light Type : Incandescent
Mounting Type : Surface Mtg
Screw Shell Material : Nickel-Plated Copper Alloy
Standards and Certifications : UL
Termination : 2 Terminal Screws
Warranty : 1 Year Limited
Standards and Certifications
UL Listed : File E13402
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mounted Occupancy Sensors and Room Controllers
- Smart Sensors
- Smart Fixture Mount Sensors