8756-J
Incandescent lampholder,porcelain,4kv pulse rated, mog bronze nickel plated lamp grip screw shell, with-nicke ul&csa,
Country of Origin : China
Technical Information
-
General Information
UPC : 078477385180
Material Specifications
Shell Material : Glazed Porcelain
Product Features
Lamp Base : Mogul
Light Type : HID / Mogul
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors