Loading...

8756

Mogul Base, One-Piece, Keyless, HID, Glazed Porcelain Lampholder, HPS up to 400W, Single Circuit, Back Wired, 4KV-Pulse Rated - White

Country of Origin : China

Documents

Technical Information

  • General Information

    UPC : 078477184011

  • Material Specifications

    Circuit : Single Circuit

    Feature : 4KV-Pulse Rated

    Shell Material : Glazed Porcelain

    Termination : 12-Inch 14AWG SEW-2 200C Leads

    Voltage : 600 Volt

    Wattage Rating : 1500W

  • Mechanical Specifications

    Access : Back Wired

    Construction : One-Piece

    Lamp Socket Base : Mogul

    Lamp Type : HPS up to 400W

    Mounting Type : 2 8-32 Screws

    Operator Type : Keyless

    Termination : 12-Inch 14AWG SEW-2 200C Leads

  • Product Features

    Access : Back Wired

    Availability : OEM Only

    Center Coil Spring : Stainless Steel

    Circuit : Single Circuit

    Color : White

    Construction : One-Piece

    Contact Material : Nickel-Plated Copper-Alloy

    Feature : 4KV-Pulse Rated

    Lamp Base : Mogul

    Lamp Socket Base : Mogul

    Lamp Type : HPS up to 400W

    Light Type : HID / Mogul

    Mounting Type : 2 8-32 Screws

    Screw Shell Material : Nickel-Plated Copper Alloy

    Shell Material : Glazed Porcelain

    Standards and Certifications : UL/CSA

    Termination : 12-Inch 14AWG SEW-2 200C Leads

    Voltage : 600 Volt

    Warranty : 1 Year Limited

    Wattage Rating : 1500W

  • Standards and Certifications

    CSA Certified : File LR-1863

    UL Listed : File E13402

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications