8750-1
DISCONTINUED
POS Mogul Base, One-Piece, Keyless, HID, Glazed Porcelain Lampholder, Super Metalarc Horz HID, Single Circuit, TWO # 8-32 mounting bushings,with two 12 inch leads 14 AWG SEW-2 glass braid, one black and one white free ends stripped 1/2 inch, Yellow.
Country of Origin : China
RoHS Compliant:
Yes – Click Here
Documents
Technical Information
-
General Information
UPC : 078477155448
RoHS Compliant : Yes
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors