8746-3
Mogul lampholder, porcelain, , 5KV pulse rated, single circuit, Gray; with two leads black and white,14AWG SEW-2 glass braid, 200C 600V, Stripped 1/2 inch. 1500W-600V.
Country of Origin : China
Technical Information
-
General Information
UPC : 078477169001
Material Specifications
Shell Material : Glazed Porcelain
Mechanical Specifications
Termination : 14AWG SEW-2 Glass Braid
Product Features
Lamp Base : Mogul
Light Type : HID / Mogul
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors