1-Gang Toggle Switch Wallplate, Standard Size, Thermoset, Gray
87001
1-Gang Toggle Device Switch Wallplate, Standard Size, Thermoset, Device Mount - Gray
Familiar and functional, Leviton Traditional Wallplates are designed for use with Traditional Leviton devices. They represent styles and form factors that have stood the test of time. Their clean lines work in virtually any location, whether in new or retrofit construction, and they install quickly and easily. Leviton offers Traditional Wallplates in a vast array of colors and configurations.
Country of Origin : United States
Technical Information
-
General Information
UPC : 078477810712
Product Features
Color : Gray
Gang : 1
Material : Thermoset Plastic
Mount : Device
Size : Standard
Standards and Certifications : UL/CSA
Type : Toggle Switch