Renoir Dimmer Switch, 277VAC, Fluorescent Slide Dimmer, For 8 to 40 Rapid Start 40W Lamps, White
86679-7W
DISCONTINUED
Architectural Slide Fluorescent Dimmer, 277 VAC, Color White, Decora Frame.
For 8 to 40 Rapid Start 40W lamps. Packed 1 unit per box, 1 unit per carton.
Instructions in English only.
Renoir is Leviton’s rugged, full-range architectural lighting control line designed for a wide variety of commercial applications including high wattage applications. Renoir lighting controls feature a classic architectural fin design with screwless Snap-On wallplates.
Country of Origin : Mexico
Instruction Sheet
Technical Information
-
General Information
UPC : 07847780825
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors