Renoir Dimmer Switch, 120VAC up to 480W, Fluorescent Slide Dimmer, On/Off Switch, Ivory
86676-1I
DISCONTINUED
Architectural Slide Fluorescent Dimmer, Single Pole with seperate On/Off switch. 120 VAC (up to 480W), Decora Frame, Color Ivory.
Renoir is Leviton’s rugged, full-range architectural lighting control line designed for a wide variety of commercial applications including high wattage applications. Renoir lighting controls feature a classic architectural fin design with screwless Snap-On wallplates.
Country of Origin : Mexico
Instruction Sheet
Technical Information
-
General Information
UPC : 07847779227